1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Offset Grind Stone, Red Wave【1-5 Pieces Per Package】

Offset Grind Stone, Red Wave
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 223.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Popular wave type shape with a high repeat rate
· Minimal clogging and shock
· Shave using just a light touch with minimal burning
· Utmost emphasis on safety; includes 2 reinforcement nets
[Applications]
· For iron and stainless steel

Part Number
803017
803018
803019
803020
803025
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Outer Diameter
(mm)
Internal Diameter
(mm)

฿ 223.70

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) 2410315

฿ 223.39

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) 3610315

฿ 564.33

LIF CUTTING GRINDSTONE 1 Pack(s)

5 Pieces Per Package

31 Day(s) 2410315

฿ 568.98

LIF CUTTING GRINDSTONE 1 Pack(s)

5 Pieces Per Package

31 Day(s) 3610315

฿ 246.03

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) 3612522

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel / Stainless Steel Abrasive material Other
Blade thickness(mm) 3.5/4.5