(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Outstanding durability; great value 5 disk pack
· Utmost emphasis on safety; includes 2 reinforcement nets
[Applications]
· Angles, cylindrical rods, channel steel, thin iron plates, deformed rebars, small-diameter pipes
Product Type | Flat | work material | general steel | Abrasive material | A / WA |
---|---|---|---|---|---|
Particle Size(#) | 46 | Outer Diameter(mm) | 100 | Blade thickness(mm) | 2.5 |
Internal Diameter(mm) | 15 |
How can we improve?
How can we improve?