(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·It is a standard model
· Improved visibility
· Easy to read cover plate
· Prevents dust from entering the interior of the scale plate
· The bezel and cover plate are integrated
· The bezel is prevented from coming off
· Multilayer coating is provided on the cover plate
· Prevents the holding part of the probe from rattling
· Prevents the sensitivity and followability of the probe from deteriorating
· Inspection report included
· Displays the length of the probe on the scale board
· Limit pointer can be mounted
·⌀6 dovetailed stem included as standard
· Complies with the new JIS B7533:2015
Part Number |
---|
TI-111HX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Scale Interval / Minimum Display (mm) | Measuring Range (mm) | Measuring force (N) | Entire Measuring Range pointing error (µm) | Scale Specification | Error return (µm) | L1 (mm) | L2 (mm) | Repeat Accuracy (µm) | Mass (g) | Indication Error (MEP) 10 Scale Units (μm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,005.00 ฿ 4,384.34 | MTY MEASURING TOOLS | 1 Piece(s) | 12 Day(s) | 0.001 | 0 to 0.14 | 0.3 or below | 4 | - | - | - | - | - | - | - |
Loading...
Display Method | Dial |
---|
Please check the type/dimensions/specifications of the part TI-111HX in the Lever type dial gauge test indicator Vertical/Small series.
Part Number |
---|
TI-111HRX |
TI-112HRX |
TI-112HX |
TI-113HLX |
TI-113HRX |
TI-113HX |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Scale Interval / Minimum Display (mm) | Measuring Range (mm) | Measuring force (N) | Entire Measuring Range pointing error (µm) | Scale Specification | Error return (µm) | L1 (mm) | L2 (mm) | Repeat Accuracy (µm) | Mass (g) | Indication Error (MEP) 10 Scale Units (μm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,968.50 | 1 Piece(s) | 4 Day(s) | 0.001 | 0 to 0.14 | 0.3 or below | 4 | - | - | - | - | - | - | - | ||
฿ 7,585.00 | 1 Piece(s) | 10 Day(s) | 0.002 | 0 to 0.2 | 0.3 or below | 4 | - | - | - | - | - | - | - | ||
฿ 6,908.00 | 1 Piece(s) | 12 Day(s) | 0.002 | 0 to 0.2 | 0.3 or below | 4 | - | - | - | - | - | - | - | ||
฿ 5,683.00 | 1 Piece(s) | 19 Day(s) | 0.01 | 0 to 0.8 | 0.1 or below | 9 | - | - | - | - | - | - | - | ||
฿ 6,172.00 | 1 Piece(s) | 12 Day(s) | 0.01 | 0 to 0.8 | 0.3 or below | 9 | - | - | - | - | - | - | - | ||
฿ 5,598.00 | 1 Piece(s) | 10 Day(s) | 0.01 | 0 to 0.8 | 0.3 or below | 9 | - | - | - | - | - | - | - |
How can we improve?
How can we improve?