1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever type dial gauge test indicator horizontal type

MTY MEASURING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Lever type dial gauge test indicator horizontal type
  • Lever type dial gauge test indicator horizontal type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,640.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A model with the stylus operating direction set horizontally with respect to the scale plate.
· Improved visibility
· Easy to read cover plate
· Prevents dust from entering the interior of the scale plate
· The bezel and cover plate are integrated
· The bezel is prevented from coming off
· Multilayer coating is provided on the cover plate
· Prevents the holding part of the probe from rattling
· Prevents the sensitivity and followability of the probe from deteriorating
· Inspection report included
· Displays the length of the probe on the scale board
· Limit pointer can be mounted
·⌀6 dovetailed stem included as standard
· Complies with the new JIS B7533:2015

Part Number
TI-313HX SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,640.00

฿ 5,389.02

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Display Method Dial Scale Interval / Minimum Display(mm) 0.01 Measuring Range(mm) 0 to 0.8
Measuring force(N) 0.3 or below Entire Measuring Range pointing error(µm) 9

Please check the type/dimensions/specifications of the part TI-313HX in the Lever type dial gauge test indicator horizontal type series.