1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever Type Dial Gauge Test Indicator Slope Type

MTY MEASURING TOOLS

Lever Type Dial Gauge Test Indicator Slope Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,369.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A model with the scale plate inclined by 20° with respect to the vertical type.
· Improved visibility
· Easy to read cover plate
· Prevents dust from entering the interior of the scale plate
· The bezel and cover plate are integrated
· The bezel is prevented from coming off
· Multilayer coating is provided on the cover plate
· Prevents the holding part of the stylus from rattling
· Prevents the sensitivity and followability of the stylus from deteriorating
· Inspection report included
· Displays the length of the stylus on the scale board
· Limit pointer can be mounted
· Equipped with φ6 stem with dovetail groove as standard
· Complies with the new JIS B7533:2015

Part Number
TI-513HX SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,369.00

฿ 6,029.03

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Display Method Dial Scale Interval / Minimum Display(mm) 0.01 Measuring Range(mm) 0 to 1.6
Measuring force(N) 0.3 or below Entire Measuring Range pointing error(µm) 16

Please check the type/dimensions/specifications of the part TI-513HX in the Lever Type Dial Gauge Test Indicator Slope Type series.