1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever type dial gauge test indicator vertical type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,058.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A model in which the scale plate is vertical with respect to the stylus shaft.
· Improved visibility
· Easy to read cover plate
· Prevents dust from entering the interior of the scale plate
· The bezel and cover plate are integrated
· The bezel is prevented from coming off
· Multilayer coating is provided on the cover plate
· Prevents the holding part of the probe from rattling
· Prevents the sensitivity and followability of the probe from deteriorating
· Inspection report included
· Displays the length of the probe on the scale board
· Limit pointer can be mounted
·⌀6 dovetailed stem included as standard
· Complies with the new JIS B7533:2015

Part Number
TI-212HXSALE
TI-213HXSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScale Interval / Minimum Display
(mm)
Measuring Range
(mm)
Entire Measuring Range pointing error
(µm)

฿ 9,155.00

฿ 6,577.87

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 0.002 0 to 0.24

฿ 8,058.00

฿ 5,800.95

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 0.010 to 0.89

Loading...

  1. 1

Basic Information

Display Method Dial Measuring force(N) 0.3 or below