1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M-Class Insert 55°, DN With Hole, ○○-Type DNMG-RS

M-Class Insert 55°, DN With Hole, ○○-Type DNMG-RS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 447.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For rough cutting.

 
Part Number
DNMG150408-RS-MP9015
DNMG150408-RS-MT9015
DNMG150412-RS-MP9015
DNMG150412-RS-MT9015
DNMG150416-RS-MP9015
DNMG150416-RS-MT9015
DNMG150608-RS-MP9015
DNMG150608-RS-MT9015
DNMG150612-RS-MP9015
DNMG150612-RS-MT9015
DNMG150616-RS-MP9015
DNMG150616-RS-MT9015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Material Details Material Type Insert Thickness
(mm)

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.8MP9015CBN / Coating4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.8MT9015CBN / Cemented carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.2MP9015CBN / Coating4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.2MT9015CBN / Cemented carbide4.76

฿ 492.00

MME INSERTS 10 Piece(s) 15 Day(s) 1.6MP9015CBN / Coating4.76

฿ 447.00

MME INSERTS 10 Piece(s) 15 Day(s) 1.6MT9015CBN / Cemented carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.8MP9015CBN / Coating6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.8MT9015CBN / Cemented carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.2MP9015CBN / Coating6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.2MT9015CBN / Cemented carbide6.35

฿ 608.00

MME INSERTS 10 Piece(s) 35 Day(s) 1.6MP9015CBN / Coating6.35

฿ 553.00

MME INSERTS 10 Piece(s) 15 Day(s) 1.6MT9015CBN / Cemented carbide6.35

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) work material Heat-Resistant Alloy, Titanium Alloy Breaker Use Rough Cutting
Rake angle Negative Inscribed Circle(mm) 12.7