(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M-Class Insert 80°, CN With Hole, ○○-Type CNMG-RK

M-Class Insert 80°, CN With Hole, ○○-Type CNMG-RK

You can add up to 6 items to the comparison list.
  • Volume Discount

Loading...

Specifications of CNMG120408-RK-MC5015

  • Shape
    C (80° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Rough Cutting
  • Rake angle
    Negative
  • Corner R
    0.8
  • Material Details
    MC5015
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76
Part Number
CNMG120408-RK-MC5015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 354.00

MME INSERTS 10 Piece(s) 40 Day(s)

Basic Specifications

Product Description

[Features]
· For rough cutting.

Specifications of CNMG120408-RK-MC5015

  • Shape
    C (80° Diamond)
  • work material
    Cast Iron
  • Breaker Use
    Rough Cutting
  • Rake angle
    Negative
  • Corner R
    0.8
  • Material Details
    MC5015
  • Material Type
    CBN / Coating
  • Inscribed Circle(mm)
    12.7
  • Insert Thickness(mm)
    4.76
Part Number
CNMG120408-RK-MC5015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 354.00

MME INSERTS 10 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1