1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Printer for Electronic Balance, EP-100/EP-110 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,787.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

Printer for electronic scale that strongly supports ISO/GLP/GMP.
[Features]
·Built-in clock function
·Customized printing
·As it is equipped with a function (auto setting) that automatically adjusts the communication settings to the scale in a single-action, the burden of communication settings can be eliminated
·Easy-to-read display of status with organic EL LCD (EP-110 only)
·Rechargeable battery drive (EP-110 only)

 
Part Number
EP-100
EP-110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,787.24

SHZ BALANCES OPTION 1 Piece(s) 34 Day(s)

฿ 37,766.80

MEASURING ACCESSORY 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment Battery Support None Power Supply AC adapter: Input: 100 to 240 V AC, 50/60 Hz; Output: 12 V DC / 1,500 mA; Power consumption: 8 W (while printing); Standby power: 0.5 W (not printing)