1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HP Series Fidaptor for HP-100

HP Series Fidaptor for HP-100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,633.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This is a fidaptor with a measurement range of 0.5 to 9 and corresponding bits of HIOS shank H5 and hexagonal shank 1/4HEX.

Part Number
TF5G-Z
TF6U-Z
TF6XG-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement Range
(N·m)
Note Applicable Bit

฿ 2,728.00

HIO POWER TOOL 1 Piece(s) 30 Day(s) 0.5 to 3-H5

฿ 3,756.93

HIO POWER TOOL 1 Piece(s) 3 Day(s) 3 to 9Without Safety Cover1/4 HEX

฿ 2,633.00

POWER TOOL 1 Piece(s) 3 Day(s) 0.5 to 3Hex Shank 2 Step Shaft (Upper) 5 HEX, (Lower) 1/4 HEX-

Loading...

  1. 1

Basic Information

Applicable Model HP Series