(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A push-to-start electric screwdriver suitable for heavy-duty production.
[Features]
· Transformer less type with built-in controller.
· Can be directly plugged into an AC outlet.
· Light and slim balanced body design that minimizes operator fatigue.
· Prevents skipping screw fastening in combination with the screw counter.
· Has a function to output positive rotation, reverse rotation and torque-up (finish) signals.
Output torque(N▪m) | 0.9 to 3 | Power Supply(V) | AC100, AC120 ±5% | Compatible Screw: Small Screw(mm) | 3.0 to 5.0 |
---|---|---|---|---|---|
Cord Length(m) | 3 | Start Method | Push Start Type | Compatible Screw: Tapping Screw(mm) | 3.0 to 4.0 |
Rotation Speed(min⁻¹) | 1,200 | Power Consumption(W) | 40, 60 | Overall Length(mm) | 280 |
Body diameter(mm) | ø37.8 | Torque conversion | Stepless adjustment | Bit socket HIOS shank (standard) | H5 and 5HEX (dual-use socket) |
Bit socket hex shank | H5 and 5HEX (dual-use socket) | Compatible carbon brush | CL65-0490 / VZ18-0480 | Attachments | Bits (1 each): +#1 (ø5.0 × 60 mm), +#2 (ø5.0 × 60 mm) / Plus screws for adjustment: M2.6 (round head screw) / Flat 2-pin conversion plug: 1 (with grounding) *Only attached for 100 V |
Mass(g) | 660 |
Please check the type/dimensions/specifications of the part VZ-3012PS-OPC in the Electric Screwdriver, 7VZ-OPC Push Type series.
How can we improve?
How can we improve?