1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Electric Screwdriver, Screw Counter STC3 Series

Electric Screwdriver, Screw Counter STC3 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/05/2024
Filter By :
Part Number :
  • From :
    ฿ 26,796.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product photo is a representative image.

Product Description

[Features]
· Set the number of screws to tighten from 1 to 99, and with every tightening, the remaining number will be counted down.
· When the last screw is tightened, a buzzer will sound, making it possible to confirm that all screws have been tightened.
· After tightening is completed, it automatically resets, so it can be used again right away. Can also be controlled so that the screwdriver does not operate until the SET confirmation signal of the next is input. (Excluding SC3 series)
· Prevents counting actions such as confirmation tightening, retorquing, and double tightening.
· The count function can be also be turned off so that it can be used as a regular power supply.

Part Number
BLOP-STC3SALE
CLT-70STC3SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupported models Attachments External dimensions
(mm)
Mass
(g)

฿ 27,650.00

฿ 25,805.75

HIO POWER TOOL 1 Piece(s) 16 Day(s) BL series: BL-2000-OPC / BL-3000-OPC / BL-5000-OPC / BL-5020-OPC / BL-7000-OPC BLG series: BLG-4000-OPC / BLG-5000-OPC / BLG-5000-15-OPC / BLG-5000-OPC-18 / BLG-5000-OPC-HT BLG-BC1 series: BLG-5000BC-15 / BLG-5000BC-20 / BLG-4000BC1 / BLG-5000BC1 / BLG-5000BC1-15 / BLG-5000BC1-18 / BLG-5000BC1-HT BLG-BC2 series: BLG-4000BC2 / BLG-5000BC2 / BLG-5000BC2-HTFlat 2-pin conversion plug: 1 (with grounding) *Only attached for 100 V / Mounting bracket: 1 / Mounting screws: 171.5 × 146 × 42.6330

฿ 26,796.10

฿ 23,845.85

SCREW COUNTER 1 Piece(s) 40 Day(s) SS series: SS-2000 / SS-3000 / SS-4000 / SS-6500 / SS-7000 / SS-2000PS / SS-3000PS / SS-4000PS / SS-6500PS / SS-7000PS CL series: CL-2000 / CL-3000 / CL-4000 / CL-6000 / CL-6500 / CL-7000 / CL-2000PS / CL-3000PS / CL-4000PS / CL-6000PS / CL-6500PS / CL-7000PS α series: α-4500 / α-5000 / α-6500 / α-4500PS / α-5000PS / α-6500PSFlat 2-pin conversion plug: 1 (with grounding) *Only attached for 100 V / Mounting brackets: 2 / Mounting screws: 488 × 210 × 52715

Loading...

  1. 1

Basic Information

Cord Length(m) 1.8 Notes Applicable standards: CE Number of connectable screwdrivers 1
Primary-side input power supply 100-240 V AC (47-63 Hz) Secondary-side output voltage High (2): 30 V DC, Low (1): 20 V DC 2-step switching Plug shape A/A-2/A-3/C/BF/S