- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hios Spike Bit (For Precision Screws) SPK Series
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Compatible screw size |
|
฿ 1,247.41
|
HIO POWER TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Blue |
M1.4 to M1.7 |
|
฿ 1,247.41
|
HIO POWER TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Red |
M1.7 to M2.0 |
Basic Specifications
-
- Tip standards
- Other
-
- Overall length(mm)
- 120
-
- Grip length(mm)
- 85
-
- Grip diameter(mm)
- 27
-
- Shaft diameter(mm)
- ø4
-
- Tip diameter(mm)
- ø2
-
- Mass(g)
- 40
Product Description
[Features]
· A specialized tool developed for removing difficult-to-remove screws in which the grooves have become worn away. Ideal for removing screws from high end parts such as hard disks.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Compatible screw size |
|
฿ 1,247.41
|
HIO POWER TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Blue |
M1.4 to M1.7 |
|
฿ 1,247.41
|
HIO POWER TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Red |
M1.7 to M2.0 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?