1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric Screwdriver With Brush For Automated Machines CLF/αF/CL-A Series (DC Type) (CLF-7000HH)

HIO POWER TOOL

Electric Screwdriver With Brush For Automated Machines CLF/αF/CL-A Series (DC Type) (CLF-7000HH)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product photo is a representative image.

Product Description

[Features]
· Can be equipped on an XY robot, and is ideal for the automation of an assembly line.
· Torque precision is stable, making automation of uniform screw tightening possible.
· The screwdriver is compact and lightweight, making it easy to use with existing systems.
· An abundance of variations for any application.

Part Number
CLF-7000HH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Rotation Speed
(min⁻¹)
Overall Length
(mm)
Body diameter
(mm)
Bit socket HIOS shank (standard) Compatible carbon brush Attachments Mass
(g)

฿ 26,333.33

฿ 21,066.66

HIO POWER TOOL 1 Piece(s) 40 Day(s) 0.5 to 1.52.0 to 4.02.0 to 4.0High: 780, Low: 420266ø37H5CL65-0490Spring: yellow754

Loading...

  1. 1

Basic Information

Cord Length(m) 3 Torque conversion Stepless adjustment Compatible power supply HIOS power supply

Please check the type/dimensions/specifications of the part CLF-7000HH in the Electric Screwdriver With Brush For Automated Machines CLF/αF/CL-A Series (DC Type) series.

Products with similar specification

Part Number
CLF-4000HH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Rotation Speed
(min⁻¹)
Overall Length
(mm)
Body diameter
(mm)
Bit socket HIOS shank (standard) Compatible carbon brush Attachments Mass
(g)

฿ 19,870.00

1 Piece(s) 15 Day(s) 0.1 to 0.351.4 to 2.61.4 to 2.3High: 1,000, Low: 560197ø32.5H4CL4-0420 / CL65-0490Spring: blue430