1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Brushless Electric Screwdriver VB Series (AC Type) Transformerless Push-Start Type

HIO POWER TOOL

Brushless Electric Screwdriver VB Series (AC Type) Transformerless Push-Start Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/05/2024
Filter By :
Part Number :
  • From :
    ฿ 23,726.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Reduces motor temperature rising by about 30%, reducing trouble caused by overheating.
· Can be connected directly to an AC outlet for power supply.

Part Number
VB-1510PS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,726.00

฿ 16,743.44

HIO POWER TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Output torque(N▪m) 0.25 to 1.5 Power Supply(V) 100, 120, 220-240 ±5% Compatible Screw: Small Screw(mm) 2.0 to 4.0
Cord Length(m) 3 Start Method Push Start Type Compatible Screw: Tapping Screw(mm) 2.0 to 3.0
Rotation Speed(min⁻¹) 970 Power Consumption(W) 20, 20, 25 Overall Length(mm) 255
Body diameter(mm) ø33 Torque conversion Stepless adjustment Bit socket HIOS shank (standard) H4
Bit socket hex shank H5 and 5HEX (dual-use socket) Attachments HIOS shank bits (1 each): H4+#1 (ø4 × 40 mm), H4+#2 (ø4 × 40 mm), H5+#1 (ø5 × 60 mm), H5+#2 (ø5 × 60 mm) / Hex shank bits (1 each): +#1 (5.0 × 50 mm), +#2 (5.0 × 50 mm), -(5.0 × 50 mm) / Torque adjustment spring: silver / Flat 2-pin conversion plug (Only attached for 100 V): 1 (with grounding) Notes Applicable standards: CE anti-static electricity
Mass(g) 526

Please check the type/dimensions/specifications of the part VB-1510PS in the Brushless Electric Screwdriver VB Series (AC Type) Transformerless Push-Start Type series.