1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Electric Screwdriver With Brush SS Series (DC Type) Lever-Start Type

Electric Screwdriver With Brush SS Series (DC Type) Lever-Start Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/05/2024
Filter By :
Part Number :
  • From :
    ฿ 16,983.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product photo is a representative image.

Product Description

[Features]
· Ideal for assembling precision parts. Shock-absorbing screwdriver.
· Reducing the impact of the screwdriver's clutch operation helped to minimize the effects of shock and vibration on the workpiece.
· Ideal for assembly of various precision parts, such as hard disk drives, LCDs and high density circuit boards.
· SS-2000 uses a coreless motor for superior durability.
· The standard specification of the SS series is noiseless.

Part Number
SS-2000SALE
SS-6500SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Cord Length
(m)
Compatible Screw: Tapping Screw
(mm)
Rotation Speed
(min⁻¹)
Overall Length
(mm)
Body diameter
(mm)
Bit socket HIOS shank (standard) Compatible power supply Compatible carbon brush Attachments Mass
(g)

฿ 17,786.03

฿ 16,843.37

HIO POWER TOOL 1 Piece(s) 19 Day(s) 0.02 to 0.21.0 to 2.31.51.0 to 2.0High: 680, Low: 490166ø26H4CLT-30, CLT-60, CLT-100, MC-70LCL65-0490 / -HIOS shank bits (1 each): +#0 (ø2.0 × 40 mm), +#1 (ø2.5 × 40 mm) / Spring: yellow200

฿ 16,983.46

฿ 13,632.62

POWER TOOL 1 Piece(s) 40 Day(s) 0.25 to 1.32.0 to 3.022.0 to 3.0High: 900, Low: 600235ø39H5CLT-60, CLT-100, MC-70LCL65-0490HIOS shank bits (1 each): +#1 (ø5 × 60 mm), +#2 (ø5 × 60 mm)660

Loading...

  1. 1

Basic Information

Start Method Lever Start Type Torque conversion Stepless adjustment Bit socket hex shank H5 and 5HEX (dual-use socket)
Notes Applicable standards: CE