(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Superior workability at a wide range of torques.
· Long-selling screwdriver with high workability, reliability and stability in a precision combination.
· With a grip shape that is easy to grasp, it reduces the burden of long periods of work.
· Low voltage, direct current type safe design for peace of mind during use.
Output torque(N▪m) | 0.3 to 2.5 | Compatible Screw: Small Screw(mm) | 2.0 to 5.0 | Cord Length(m) | 2 |
---|---|---|---|---|---|
Start Method | Push Start Type | Compatible Screw: Tapping Screw(mm) | 2.0 to 4.0 | Rotation Speed(min⁻¹) | High: 750, Low: 500 |
Overall Length(mm) | 256 | Body diameter(mm) | ø37 | Torque conversion | Stepless adjustment |
Bit socket HIOS shank (standard) | H5 | Bit socket hex shank | H5 and 5HEX (dual-use socket) | Compatible power supply | CLT-60, MC-70L |
Compatible carbon brush | CL65-0490 | Attachments | HIOS shank bits (1 each): +#1 (ø5 × 60 mm), #2 (ø5 × 60 mm) / Spring: yellow | Mass(g) | 750 |
Please check the type/dimensions/specifications of the part CL-7000PS in the Electric Screwdriver With Brush CL Series (DC Type) Push-Start Type series.
How can we improve?
How can we improve?