1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brushless Electric Screwdriver BLG Series (DC Type ) Lever-Start Type

HIO POWER TOOL

Brushless Electric Screwdriver BLG Series (DC Type ) Lever-Start Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 19,603.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Performance, quality and durability that are in line with a conventional brushless (BL type), with improved maintainability.
· A smooth, cost effective transition can be made from a screwdriver with a brush (CL, α type) to brushless (BLG type).

 
Part Number
BLG-4000 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,603.00

฿ 15,682.40

HIO POWER TOOL 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Output torque(N▪m) 0.1 to 0.55 Compatible Screw: Small Screw(mm) 1.4 to 2.6 Cord Length(m) 1.5
Start Method Lever Start Type Compatible Screw: Tapping Screw(mm) 1.4 to 2.3 Rotation Speed(min⁻¹) High: 1,000, Low: 690
Overall Length(mm) 206 Body diameter(mm) ø32.7 Torque conversion Stepless adjustment
Bit socket HIOS shank (standard) H4 Bit socket hex shank H5 and 5HEX (dual-use socket) Compatible power supply T-30BL, T-70BL
Attachments HIOS shank bits (1 each): +#0 (ø2.5 × 40 mm), +#1 (ø4.0 × 40 mm) / Spring: white Notes Applicable standards: CE anti-static electricity Mass(g) 370

Please check the type/dimensions/specifications of the part BLG-4000 in the Brushless Electric Screwdriver BLG Series (DC Type ) Lever-Start Type series.