1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brushless Electric Screwdriver With Built-In Screw Counter BLG-BC1 Series (DC Type)

POWER TOOL

Brushless Electric Screwdriver With Built-In Screw Counter BLG-BC1 Series (DC Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,375.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Won't miss any screws.
· Prevents human error while working. Supports proper screw tightening while reducing workload.
· Eliminates the need for a conventional external counter at the time of installation for a low cost.
· The screwdriver and the screw counter are integrated, making it compact and ideal for saving space.

Part Number
BLG-5000BC1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,375.25

฿ 15,546.70

POWER TOOL 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Output torque(N▪m) 0.2 to 1.2 Compatible Screw: Small Screw(mm) 2.0 to 3.0 Cord Length(m) 2
Start Method For Both Push/Lever Compatible Screw: Tapping Screw(mm) 2.0 to 3.0 Rotation Speed(min⁻¹) High: 1,000, Low: 690
Overall Length(mm) 235 Body diameter(mm) ø38 Torque conversion Stepless adjustment
Bit socket HIOS shank (standard) H4 Bit socket hex shank H5 and 5HEX (dual-use socket) Compatible power supply T-70BL
Attachments HIOS shank bits (1 each): +#1 (ø4.0 × 40 mm), +#2 (ø4.0 × 40 mm) / 1 L-shaped hex wrench: subtense 5 mm Notes Anti-static electricity Mass(g) 425

Please check the type/dimensions/specifications of the part BLG-5000BC1 in the Brushless Electric Screwdriver With Built-In Screw Counter BLG-BC1 Series (DC Type) series.