1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EMC Super Drill Bit Stub Type (EMCS-2.0)

FKS HS DRILL

EMC Super Drill Bit Stub Type (EMCS-2.0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High Quality Powdered High-Speed Steel
· TiAIN Coating
· Stub Type

Part Number
EMCS-2.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Shank diameter (d)
(mm)

฿ 496.81

FKS HS DRILL 1 Piece(s) 5 Day(s) -443

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type High-grade Powdered High-Speed Steel Coating Y/N Available
Coating Type TiAlN

Please check the type/dimensions/specifications of the part EMCS-2.0 in the EMC Super Drill Bit Stub Type series.

Products with similar specification

Part Number
EMCS-10.3
EMCS-10.4
EMCS-10.5
EMCS-2.1
EMCS-2.2
EMCS-2.3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Shank diameter (d)
(mm)

฿ 1,949.56

1 Piece(s) 5 Day(s) --12

฿ 1,949.56

1 Piece(s) 5 Day(s) --12

฿ 1,816.28

1 Piece(s) 5 Day(s) --12

฿ 565.14

1 Piece(s) 5 Day(s) -443

฿ 999,999,999.00

1 Piece(s) Quote --3

฿ 565.14

1 Piece(s) 5 Day(s) --3