Anti-Vibration Short Carbide End Mill_AE-VMS

Brand :
OSG

Caution

    Product Description

    [Features]
    · DUARISE coating
    · Offers excellent lubrication, wear resistance and high-temperature oxidation resistance. The composite multilayer structure helps prevent thermal cracking.
    Smoothing of the coating surface improves machining surface precision.
    The positive-angle flute has excellent sharpness and helps reduce cutting resistance.
    A flute form that achieves both high tool rigidity and a good chip discharge performance, enabling stable machining and a reduction in burring.
    Use of a variable-lead geometry and unequal divisions enables stable, high-efficiency machining.

    Carbide Vibration-Proof End Mill AE-VMS
     

    The difference is clearly shown in the quality of slot milling!

    There are hardly any burrs generated during slot milling, which is a proof of stable milling.

    Poor chip evacuation and excessive cutting force are the main causes of unstable milling, which leads to the generation of burrs. 
    The AE-VMS is able to achieve stable performance with minimal burrs even in slot milling at a depth of 10mm.

     
    Carbide Vibration-Proof End Mill AE-VMS
    Carbide Vibration-Proof End Mill AE-VMS
     

    Stable Performance
    Low Cutting Force

    • Sharp positive rake angle reduces cutting force.
    • New flute form with high tool rigidity and excellent chip evacuation properties enables stable milling and the suppression of burrs.

    10% lower cutting force versus the competitors

     
    Carbide Vibration-Proof End Mill AE-VMS
     

    High Efficiency
    Suppression of Vibration

    Unequal spacing of teeth and variable-lead geometry enables stable and high efficiency milling

     
    Carbide Vibration-Proof End Mill AE-VMS
     

    Superior Surface Quality
    DUARISE Coating

     
    • Provides excellent lubricity, superior friction-resistance and 
    high oxidation temperature.
    Multi-layer construction minimizes the thermal cracks that often 
    occurred while using water soluble oil.

    • Smoothing surface coating treatment made an excellent quality 
    of surface finishing.
    Carbide Vibration-Proof End Mill AE-VMS

    Cutting Data

    Suppression of Heat Generation
    Suppression of cutting heat generation minimizes tool wear

     
    Carbide Vibration-Proof End Mill AE-VMS
     

    Surface roughness after milling 11.2m

     
    Carbide Vibration-Proof End Mill AE-VMS
     

    Tool condition after milling 156.8m

     
    Carbide Vibration-Proof End Mill AE-VMS
     

    Stable Performance
    Normal wear with no chipping even in slot milling

     
    Carbide Vibration-Proof End Mill AE-VMS
    Carbide Vibration-Proof End Mill AE-VMS
     

    Stable Performance
    Stable performance even in slotting

     
    Carbide Vibration-Proof End Mill AE-VMS
     

    Wear comparison after milling 68.6m

     
    Carbide Vibration-Proof End Mill AE-VMS
     

    High Efficiency
    Trouble-free chip evacuation even in high-speed slotting

     
    Carbide Vibration-Proof End Mill AE-VMS
     

    Long Tool Life
    DUARISE coating enables consistent tool wear

     
    Carbide Vibration-Proof End Mill AE-VMS
     

    Wear comparison after milling 196m

     
    Carbide Vibration-Proof End Mill AE-VMS
     

    Deep Side Milling
    Great surface finish with no chattering

     
    Carbide Vibration-Proof End Mill AE-VMS

    Product Introduction

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Anti-Vibration Short Carbide End Mill_AE-VMS | OSG | MISUMI Thailand