1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Drill, Y Series Holder, Straight Shank

Throw-Away Drill, Y Series Holder, Straight Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,071.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series.

Product Description

A holder for Y Series Indexable Drills that excels in high-speed, high-feed machining, large-diameter, deep-hole machining, and low-resistance, high-precision machining.

Part Number
010703-102
210Y0S-07M
210Y0S-10M
220Y0S-075L
220Y0S-22M
230Y0S-22M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length L
(mm)
Maximum Machining Length
(mm)
Body Length
(mm)
Shank Diameter x Length
(mm)
Shape

฿ 17,519.36

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 146.240.070.0ø25.4 x 76.2I-3

฿ 21,137.65

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 5516.025.0ø7.0 x 30.0I-4

฿ 21,137.65

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 7020.030.0ø10.0 x 40.0I-4

฿ 13,071.88

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 111.931.854.0ø19.05 x 60.3I-2

฿ 21,001.97

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 152.340.362.3ø22.0 x 90.0I-3

฿ 21,001.97

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 14565.095.0ø22.0 x 50.0I-3

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 9.50 to 11.07 Shank Type straight shank Pipe Screw 1/8"
Applicable Clamp Screw 724-IP7-10 Applicable Screwdriver 8IP-7 (Sold Separately) Accessories Clamp Screw x 4, Screw Seizing Prevention Agent (Easy-Break)