1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Holder For Inner Diameter Machining, STICK DUO HY-NBH-OH

Holder For Inner Diameter Machining, STICK DUO HY-NBH-OH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,282.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Back lubrication or insert tip lubrication is selectable with a single holder
· Back lubrication: Chips are discharged from the stopper hole
· Insert tip lubrication: Chips are discharged from the through hole and wearing is suppressed by the insert tip lubrication

Part Number
HY-NBH02016G-OH
HY-NBH02019J-OH
HY-NBH02020J-OH
HY-NBH02022X-OH
HY-NBH02025.0K-OH
HY-NBH02025.4K-OH
HY-NBH02516G-OH
HY-NBH02519J-OH
HY-NBH02520J-OH
HY-NBH02522X-OH
HY-NBH02525.0K-OH
HY-NBH02525.4K-OH
HY-NBH03016G-OH
HY-NBH03019J-OH
HY-NBH03020J-OH
HY-NBH03022X-OH
HY-NBH03025.0K-OH
HY-NBH03025.4K-OH
HY-NBH03516G-OH
HY-NBH03519J-OH
HY-NBH03520J-OH
HY-NBH03522X-OH
HY-NBH03525.0K-OH
HY-NBH03525.4K-OH
HY-NBH04016G-OH
HY-NBH04019J-OH
HY-NBH04020J-OH
HY-NBH04022X-OH
HY-NBH04025.0K-OH
HY-NBH04025.4K-OH
HY-NBH05016G-OH
HY-NBH05019J-OH
HY-NBH05020J-OH
HY-NBH05022X-OH
HY-NBH05025.0K-OH
HY-NBH05025.4K-OH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length L1 Shank Diameter φD Protrusion length (L/D)

฿ 10,282.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 90 mm-Minimum: 5; Maximum: 18

฿ 10,885.83

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 110 mm19.05 mmMinimum: 5; Maximum: 18

฿ 11,338.12

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 110 mm20 mmMinimum: 5; Maximum: 18

฿ 11,941.17

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 120 mm22 mmMinimum: 5; Maximum: 18

฿ 12,694.98

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.0 mmMinimum: 5; Maximum: 18

฿ 12,694.98

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.4 mmMinimum: 5; Maximum: 18

฿ 10,282.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 90 mm-Minimum: 6.3; Maximum: 19.5

฿ 10,885.83

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 110 mm19.05 mmMinimum: 6.3; Maximum: 19.5

฿ 11,338.12

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 110 mm20 mmMinimum: 6.3; Maximum: 19.5

฿ 11,941.17

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 120 mm22 mmMinimum: 6.3; Maximum: 19.5

฿ 12,694.98

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.0 mmMinimum: 6.3; Maximum: 19.5

฿ 12,694.98

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.4 mmMinimum: 6.3; Maximum: 19.5

฿ 10,282.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 90 mm-Minimum: 7.5; Maximum: 21

฿ 10,885.83

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 110 mm19.05 mmMinimum: 7.5; Maximum: 21

฿ 11,338.12

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 110 mm20 mmMinimum: 7.5; Maximum: 21

฿ 11,941.17

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 120 mm22 mmMinimum: 7.5; Maximum: 21

฿ 12,694.98

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.0 mmMinimum: 7.5; Maximum: 21

฿ 12,694.98

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.4 mmMinimum: 7.5; Maximum: 21

฿ 10,282.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 90 mm-Minimum: 8.8; Maximum: 24.5

฿ 10,885.83

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 110 mm19.05 mmMinimum: 8.8; Maximum: 24.5

฿ 11,338.12

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 110 mm20 mmMinimum: 8.8; Maximum: 24.5

฿ 11,941.17

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 120 mm22 mmMinimum: 8.8; Maximum: 24.5

฿ 12,694.98

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.0 mmMinimum: 8.8; Maximum: 24.5

฿ 12,694.98

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.4 mmMinimum: 8.8; Maximum: 24.5

฿ 10,282.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 90 mm-Minimum: 10; Maximum: 28

฿ 10,885.83

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 110 mm19.05 mmMinimum: 10; Maximum: 28

฿ 11,338.12

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 110 mm20 mmMinimum: 10; Maximum: 28

฿ 11,941.17

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 120 mm22 mmMinimum: 10; Maximum: 28

฿ 12,694.98

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.0 mmMinimum: 10; Maximum: 28

฿ 12,694.98

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.4 mmMinimum: 10; Maximum: 28

฿ 10,282.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 90 mm-Minimum: 12.5; Maximum: 35

฿ 10,885.83

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 110 mm19.05 mmMinimum: 12.5; Maximum: 35

฿ 11,338.12

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 110 mm20 mmMinimum: 12.5; Maximum: 35

฿ 11,941.17

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 120 mm22 mmMinimum: 12.5; Maximum: 35

฿ 12,694.98

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.0 mmMinimum: 12.5; Maximum: 35

฿ 12,694.98

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.4 mmMinimum: 12.5; Maximum: 35

Loading...

  1. 1

Basic Information

Application Internal Diameter