1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Holder For Back-Turning, CH-SVXCL

Holder For Back-Turning, CH-SVXCL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,227.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flange back processing for front comb type tool rest that can process detailed parts

Part Number
CH-SVXCL1616X11
CH-SVXCL2020X11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension h1
(mm)
Dimension f
(mm)
Dimension h
(mm)
Dimension b
(mm)

฿ 9,227.45

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) 16271616

฿ 9,227.45

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) 20312020

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Post-Grinding Selfishly Left-hand
Dimension L1(mm) 120 Applicable tip VC□□1103 Applicable wrench CLR-15S / LLR-25S-20 * 65
Applicable clamp screw LRIS-4 * 10 / LRIS-2.5 * 7