1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder For Inner Diameter Machining, C-SEXR (Part Number)

Holder For Inner Diameter Machining, C-SEXR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,865.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • A left-hand tip is used for the right-hand holder. In the case of the F1 type breaker, a right-hand insert is used with the right-hand holder in order to discharge the chips towards the front.

Product Description

[Features]
· Diamond shape 75° positive
· Mogul bar
· Minimum machining diameter ø6
· Carbide shank (internal lubrication hole included)

Part Number
C05G-SEXRLT3D06-OH
C05G-SEXRRT3D06-OH
C06G-SEXRLT3D06-OH
C06G-SEXRRT3D06-OH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 999,999,999.00

JTK1 CUTTING TOOLS 1 Piece(s) Quote Left-hand

฿ 11,865.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) Right-hand

฿ 11,865.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) Left-hand

฿ 11,865.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) Right-hand

Loading...

  1. 1

Basic Information

Applicable Tip Shape Other Minimum Processing Diameter φA 6.0 mm Application Internal Diameter
Overall Length L1 90 mm Lubrication Hole Y/N Available