1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Holder For Inner Diameter Machining, C-MBR-OH

JTK1 CUTTING TOOLS

Holder For Inner Diameter Machining, C-MBR-OH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,996.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • A left-hand tip is used for the right-hand holder. In the case of the F1 type breaker, a right-hand insert is used with the right-hand holder in order to discharge the chips towards the front.

Product Description

[Features]
· Diamond shape 75° positive
· Mogul bar
· Minimum machining diameter ø5
· Carbide shank (internal lubrication hole included)

Part Number
C045F-MBRD05-OH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,996.50

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape Other Minimum Processing Diameter φA 5.0 mm Application Internal Diameter
Overall Length L1 80 mm Lubrication Hole Y/N Available

Please check the type/dimensions/specifications of the part C045F-MBRD05-OH in the Holder For Inner Diameter Machining, C-MBR-OH series.