1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Holder For Inner Diameter Machining, C-STUC(P)-N

Holder For Inner Diameter Machining, C-STUC(P)-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,790.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • A left-hand tip is used for the right-hand holder. In the case of the F1, F05 and FG type breakers, a right-hand tip is used with the right-hand holder in order to discharge the chips towards the front.

Product Description

[Features]
· 60° triangle positive
· Mogul bar
· Minimum machining diameter ø8 to 12
· Carbide shank

Part Number
C06J-STUCR-06-N
C10M-STUPR-09-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1

฿ 11,790.40

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 8.0 mm110 mm

฿ 16,041.89

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 12.0 mm150 mm

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Selfishly Right-hand