1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Holder For Inner Diameter Machining, STICK DUO Hyper HY-NBH

Holder For Inner Diameter Machining, STICK DUO Hyper HY-NBH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,116.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Shank diameter ø16 to 25.4

Part Number
HY-NBH02016H
HY-NBH02019K
HY-NBH02020K
HY-NBH02022K
HY-NBH02025K
HY-NBH02025K-MET
HY-NBH02516H
HY-NBH02519K
HY-NBH02520K
HY-NBH02522K
HY-NBH02525K
HY-NBH02525K-MET
HY-NBH03016H
HY-NBH03019K
HY-NBH03020K
HY-NBH03022K
HY-NBH03025K
HY-NBH03025K-MET
HY-NBH03516H
HY-NBH03519K
HY-NBH03520K
HY-NBH03522K
HY-NBH03525K
HY-NBH03525K-MET
HY-NBH04016H
HY-NBH04019K
HY-NBH04020K
HY-NBH04022K
HY-NBH04025K
HY-NBH04025K-MET
HY-NBH05016H
HY-NBH05019K
HY-NBH05020K
HY-NBH05022K
HY-NBH05025K
HY-NBH05025K-MET
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length L1 Shank Diameter φD

฿ 7,116.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 100 mm-

฿ 8,096.73

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm19.05 mm

฿ 9,076.69

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm20 mm

฿ 9,981.26

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm22 mm

฿ 10,961.21

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.4 mm

฿ 10,961.21

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm-

฿ 7,116.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 100 mm-

฿ 8,096.73

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm19.05 mm

฿ 9,076.69

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm20 mm

฿ 9,981.26

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm22 mm

฿ 10,961.21

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.4 mm

฿ 10,946.14

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm-

฿ 7,116.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 100 mm-

฿ 8,096.73

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm19.05 mm

฿ 9,076.69

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm20 mm

฿ 9,981.26

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm22 mm

฿ 10,961.21

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.4 mm

฿ 10,961.21

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm-

฿ 7,116.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 100 mm-

฿ 8,096.73

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm19.05 mm

฿ 9,076.69

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm20 mm

฿ 9,981.26

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm22 mm

฿ 10,961.21

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.4 mm

฿ 10,961.21

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm-

฿ 7,116.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 100 mm-

฿ 8,096.73

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm19.05 mm

฿ 9,076.69

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm20 mm

฿ 9,981.26

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm22 mm

฿ 10,961.21

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.4 mm

฿ 10,961.21

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm-

฿ 7,116.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 100 mm-

฿ 8,096.73

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm19.05 mm

฿ 9,076.69

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm20 mm

฿ 9,981.26

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm22 mm

฿ 10,961.21

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm25.4 mm

฿ 10,961.21

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 125 mm-

Loading...

  1. 1

Basic Information

Application Internal Diameter