(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Minimum machining diameter ø33 to 63
· Multi clamp (without hole, with hole and dimpled products can be commonly used just by changing the presser)
Part Number |
---|
S25R-HCLNR12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Selfishly | Clamp Shape | Overall Length L1 |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,735.07 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | C (80° Diamond-Shape) | 33 mm | Right-hand | Other | - |
Loading...
Application | Internal Diameter |
---|
Please check the type/dimensions/specifications of the part S25R-HCLNR12 in the Holder For Inner Diameter Machining, S-TCLN/S-WCLN/S-HCLN series.
Part Number |
---|
S25R-HCLNL12 |
S25R-TCLNL12 |
S25R-TCLNR12 |
S25R-WCLNL12 |
S25R-WCLNR12 |
S32S-HCLNL12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Selfishly | Clamp Shape | Overall Length L1 |
---|---|---|---|---|---|---|---|---|---|
฿ 10,735.07 | 1 Piece(s) | 13 Day(s) | C (80° Diamond-Shape) | 33 mm | Left-hand | Other | - | ||
฿ 10,735.07 | 1 Piece(s) | 13 Day(s) | - | 33 mm | Left-hand | Clamp-on | - | ||
฿ 10,735.07 | 1 Piece(s) | 13 Day(s) | - | 33 mm | Right-hand | Clamp-on | - | ||
฿ 10,735.07 | 1 Piece(s) | 13 Day(s) | C (80° Diamond-Shape) | 33 mm | Left-hand | Cable clamp | - | ||
฿ 10,735.07 | 1 Piece(s) | 13 Day(s) | C (80° Diamond-Shape) | 33 mm | Right-hand | Cable clamp | - | ||
฿ 12,845.74 | 1 Piece(s) | 13 Day(s) | C (80° Diamond-Shape) | - | Left-hand | Other | - |
How can we improve?
How can we improve?