(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
NGK SPARK PLUG GROOVING / CUTTING OFF HOLDER GROOVING HOLDER GFV
Part Number |
---|
GFVL20-6 |
GFVL25-6 |
GFVR20-6 |
GFVR25-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Dimension L1 (mm) | Dimension h1 (mm) | Dimension f (mm) | Dimension h (mm) | Dimension b (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,398.09 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | Left-hand | 125 | 20 | 25 | 20 | 20 | ||
฿ 5,880.53 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | Left-hand | 150 | 25 | 30 | 25 | 25 | ||
฿ 5,398.09 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | Right-hand | 125 | 20 | 25 | 20 | 20 | ||
฿ 5,880.53 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | Right-hand | 150 | 25 | 30 | 25 | 25 |
Loading...
Application | Edge surface grooving | Groove Width(mm) | 6 | Maximum Groove Depth(mm) | 6 |
---|---|---|---|---|---|
Dimension L2(mm) | 32 | Minimum machining diameter Dm(mm) | 38 | Applicable tip | GFV type |
Applicable presser | CVR/L6 | Applicable tightening bolt | AOB-6C | Applicable spring | ASG-6 |
Applicable wrench | LW-4 |
How can we improve?
How can we improve?