1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder For Cut-Off CTV-X

JTK1 CUTTING TOOLS

Holder For Cut-Off CTV-X
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,111.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A parting-off tool.
[Cutting Direction]Left hand
[Compatible Insert]30 CTVs
[Applications]
Suitable for parting-off machining.

Part Number
CTVL2012K30X-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,111.81

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Application Cutting off Groove Width(mm) 3 Selfishly Left-hand
Dimension L1(mm) 125 Dimension h1(mm) 20 Dimension f(mm) 3.0
Dimension L2(mm) 32 Maximum cut-off diameter øD(mm) 35.0 Dimension L3(mm) 18.5
Dimension h(mm) 20 Dimension b(mm) 12 Applicable tip CTV30□
Applicable tightening bolt BS0620 Applicable wrench LW-4

Please check the type/dimensions/specifications of the part CTVL2012K30X-1 in the Holder For Cut-Off CTV-X series.