1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder For Cut-Off, CTP (CTPL08)

JTK1 CUTTING TOOLS

Holder For Cut-Off, CTP (CTPL08)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A holder for parting-off machining with a maximum parting-off diameter of ø12 and tightening specifications for both front and back.
Compatible insert: CTP-CX, CTP, CTP-X, CTPX
Wrench: CLR-15S

Part Number
CTPL08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Dimension L1
(mm)
Dimension h1
(mm)
Dimension h2
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable clamp screw

฿ 4,469.40

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) Left-hand12084810LRIS-4 * 10PW

Loading...

  1. 1

Basic Information

Application Cutting off Dimension f(mm) 0.0 Dimension L2(mm) 0
Maximum cut-off diameter øD(mm) 12.0 Applicable tip CTP-CX, CTP, CTP-X, CTPX Applicable wrench CLR-15S

Please check the type/dimensions/specifications of the part CTPL08 in the Holder For Cut-Off, CTP series.

Products with similar specification

Part Number
CTPL10
CTPL10H
CTPL12
CTPL12GX
CTPL13
CTPL16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSelfishly Dimension L1
(mm)
Dimension h1
(mm)
Dimension h2
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable clamp screw

฿ 4,469.40

1 Piece(s) 5 Day(s) Left-hand1201021010LRIS-4 * 10PW

฿ 4,945.80

1 Piece(s) 13 Day(s) Left-hand1001021010LRIS-4 * 10PW

฿ 4,945.80

1 Piece(s) 5 Day(s) Left-hand1201201212LRIS-4 * 12PW

฿ 4,945.80

1 Piece(s) 5 Day(s) Left-hand851201212LRIS-4 * 12PW

฿ 4,945.80

1 Piece(s) 5 Day(s) Left-hand1201301313LRIS-4 * 12PW

฿ 6,513.73

1 Piece(s) 5 Day(s) Left-hand1201601616LRIS-4 * 12PW