1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder For Grooving GTPA (GTPAR1212)

JTK1 CUTTING TOOLS

Holder For Grooving GTPA (GTPAR1212)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A holder for grooving.
Multi-function tool (for aluminum machining), front/back clamping type.
[Cutting Direction]Right
[Applications]
Suitable for grooving.

Part Number
GTPAR1212
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension h1
(mm)
Dimension h
(mm)
Dimension b
(mm)

฿ 8,111.81

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 121212

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Groove Width(mm) 2.0 to 2.5 Selfishly Right-hand
Dimension L1(mm) 120 Dimension f(mm) 0.1 Applicable tip GTPA
Applicable wrench CLR-15S Applicable clamp screw LRIS-4 * 10PW

Please check the type/dimensions/specifications of the part GTPAR1212 in the Holder For Grooving GTPA series.

Products with similar specification

Part Number
GTPAR1010
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension h1
(mm)
Dimension h
(mm)
Dimension b
(mm)

฿ 8,111.81

1 Piece(s) 13 Day(s) 101010