(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a holder for outer diameter processing made by NGK SPARK PLUG.
Circular shape, RN□N1204 (1207) inserts are compatible.
The clamping method is clamp-on.
Applicable Tip Shape | R (Circular) | Application | Outer Diameter | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Selfishly | No-hand | Dimension f(mm) | 12.5 | Dimension b(mm) | 25 |
Applicable tip | RN□N1204 (1207) | Applicable screw | Countersunk screw: M3 * 12 | Applicable wrench | LW-4 / LLR-25S-20 * 65 |
Applicable presser | CC08M | Applicable shim seat | ARN42 | Applicable button screw | BS0835W |
Applicable snap ring | SR08 |
Please check the type/dimensions/specifications of the part CRDNN2525M12 in the Holder For Outer Diameter Machining, C54/CRDN series.
Part Number |
---|
C54M-44 |
CRDNN3225P12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension L1 (mm) | Dimension h1 (mm) | Dimension L2 (mm) | Dimension h (mm) |
---|---|---|---|---|---|---|---|---|
฿ 6,242.36 | 1 Piece(s) | 14 Day(s) | 160 | 25 | 33 | 25 | ||
฿ 8,141.96 | 1 Piece(s) | 14 Day(s) | 170 | 32 | 34 | 32 |
How can we improve?
How can we improve?