1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Holder For Outer Diameter Machining, C14/CSDN (C14M-33)

JTK1 CUTTING TOOLS

Holder For Outer Diameter Machining, C14/CSDN (C14M-33)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For SN (square) inserts
· Clamp-on type

Part Number
C14M-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension L1
(mm)
Dimension h1
(mm)
Dimension f
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable button screw

฿ 5,880.53

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) 140199.51919BS0829W

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Clamp Shape Clamp-on
Selfishly No-hand Dimension L2(mm) 35 Applicable tip SN□N1204 (1207)
Applicable screw Countersunk screw: M3 * 12 Applicable wrench LW-4 / LLR-25S-20 * 65 Applicable presser CC08M (CC08W)
Applicable shim seat ASN423 Applicable snap ring SR08

Please check the type/dimensions/specifications of the part C14M-33 in the Holder For Outer Diameter Machining, C14/CSDN series.

Products with similar specification

Part Number
C14M-34
C14M-44
C14M-45
CSDNN2525M12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension L1
(mm)
Dimension h1
(mm)
Dimension f
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable button screw

฿ 6,242.36

1 Piece(s) 14 Day(s) 160259.52519BS0835W

฿ 6,242.36

1 Piece(s) 14 Day(s) 1602512.52525BS0835W

฿ 8,141.96

1 Piece(s) 14 Day(s) 1603212.53225BS0835W

฿ 6,242.36

1 Piece(s) 14 Day(s) 1502512.52525BS0835W