(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]· For SN (square) inserts· For end surface machining· Clamp-on type
Part Number |
---|
C15L-33 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Dimension L1 (mm) | Dimension h1 (mm) | Dimension f (mm) | Dimension L2 (mm) | Dimension h (mm) | Dimension b (mm) | Applicable button screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,880.53 | JTK1 CUTTING TOOLS | 1 Piece(s) | 14 Day(s) | Left-hand | 140 | 19 | 25 | 29 | 19 | 19 | BS0829W |
Loading...
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Applicable tip | SN□N1204 (1207) | Applicable screw | Countersunk screw: M3 * 12 | Applicable wrench | LW-4 / LLR-25S-20 * 65 |
Applicable presser | CC08M (CC08W) | Applicable shim seat | ASN423 | Applicable snap ring | SR08 |
Please check the type/dimensions/specifications of the part C15L-33 in the Holder For Outer Diameter Machining, C15 series.
Part Number |
---|
C15L-34 |
C15L-44 |
C15L-45 |
C15R-33 |
C15R-44 |
C15R-45 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Selfishly | Dimension L1 (mm) | Dimension h1 (mm) | Dimension f (mm) | Dimension L2 (mm) | Dimension h (mm) | Dimension b (mm) | Applicable button screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,242.36 | 1 Piece(s) | 14 Day(s) | Left-hand | 160 | 25 | 25 | 29 | 25 | 19 | BS0835W | ||
฿ 6,242.36 | 1 Piece(s) | 14 Day(s) | Left-hand | 160 | 25 | 31 | 28 | 25 | 25 | BS0835W | ||
฿ 8,141.96 | 1 Piece(s) | 14 Day(s) | Left-hand | 160 | 32 | 31 | 28 | 32 | 25 | BS0835W | ||
฿ 5,880.53 | 1 Piece(s) | 14 Day(s) | Right-hand | 140 | 19 | 25 | 29 | 19 | 19 | BS0829W | ||
฿ 6,242.36 | 1 Piece(s) | 14 Day(s) | Right-hand | 160 | 25 | 31 | 28 | 25 | 25 | BS0835W | ||
฿ 8,141.96 | 1 Piece(s) | 14 Day(s) | Right-hand | 160 | 32 | 31 | 28 | 32 | 25 | BS0835W |
How can we improve?
How can we improve?