(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clamp-on grooving holder with offset.
You can choose a cutting direction, either left hand or right hand, from a part number.
Part Number |
---|
NGTBL161643-35S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Dimension L1 (mm) | Dimension h1 (mm) | Dimension f (mm) | Dimension h2 (mm) | Dimension h (mm) | Dimension b (mm) | Applicable tip | Applicable presser | Applicable tightening bolt | Applicable spring | Applicable wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,945.80 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 3.50 to 5.50 | 4.5 | Left-hand | 100 | 16 | 20 | 9 | 16 | 16 | GTM43, GTMA43, GTMT43 | CPR/L5 | AOS-5 * 25 | ASG-5 | LW-2.5 |
Loading...
Application | Outer Diameter Grooving | Dimension L2(mm) | 25 |
---|
Please check the type/dimensions/specifications of the part NGTBL161643-35S in the Holder For Grooving NGTB series.
Part Number |
---|
NGTBL161643-00S |
NGTBL161643-20S |
NGTBL202043-00S |
NGTBL202043-20S |
NGTBL202043-35S |
NGTBL252543-00S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Dimension L1 (mm) | Dimension h1 (mm) | Dimension f (mm) | Dimension h2 (mm) | Dimension h (mm) | Dimension b (mm) | Applicable tip | Applicable presser | Applicable tightening bolt | Applicable spring | Applicable wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,945.80 | 1 Piece(s) | 13 Day(s) | 1.00 to 2.49 | 3 | Left-hand | 100 | 16 | 20 | 9 | 16 | 16 | GTM43, GTMA43, GTMT43 | CPR/L5 | AOS-5 * 25 | ASG-5 | LW-2.5 | ||
฿ 4,945.80 | 1 Piece(s) | 13 Day(s) | 2.00 to 3.49 | 4.5 | Left-hand | 100 | 16 | 20 | 9 | 16 | 16 | GTM43, GTMA43, GTMT43 | CPR/L5 | AOS-5 * 25 | ASG-5 | LW-2.5 | ||
฿ 4,945.80 | 1 Piece(s) | 13 Day(s) | 1.00 to 2.49 | 3 | Left-hand | 125 | 20 | 25 | 5 | 20 | 20 | GTM43, GTMA43, GTMT43 | CPR/L6 | AOS-6 * 30 | ASG-6 | LW-3 | ||
฿ 4,945.80 | 1 Piece(s) | 13 Day(s) | 2.00 to 3.49 | 4.5 | Left-hand | 125 | 20 | 25 | 5 | 20 | 20 | GTM43, GTMA43, GTMT43 | CPR/L6 | AOS-6 * 30 | ASG-6 | LW-3 | ||
฿ 4,945.80 | 1 Piece(s) | 13 Day(s) | 3.50 to 5.50 | 4.5 | Left-hand | 125 | 20 | 25 | 5 | 20 | 20 | GTM43, GTMA43, GTMT43 | CPR/L6 | AOS-6 * 30 | ASG-6 | LW-3 | ||
฿ 5,669.46 | 1 Piece(s) | 13 Day(s) | 1.00 to 2.49 | 3.5 | Left-hand | 150 | 25 | 30 | 0 | 25 | 25 | GTM43, GTMA43, GTMT43 | CPR/L6 | AOS-6 * 30 | ASG-6 | LW-3 |
How can we improve?
How can we improve?