(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used for front-turning, back-turning, grooving, cutting off and threading by changing the insert.
· By switching from a brazed tool bit, the time to polish the blade tip can be reduced
· The high precision polished blade tip shape realizes high quality and stable machining
· Optimal for extremely small diameter parts equal to or smaller than ø5
· Can be used with cam type automatic lathes
· For gang tool posts
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Outer Diameter | Applicable tip | CSVF type |
---|---|---|---|---|---|
Applicable wrench | CLR-15S / LLR-25S-20 * 65 | Applicable clamp screw | LRIS-4 * 10 / LRIS-2.5 * 7 |
Please check the type/dimensions/specifications of the part CSVL08NC in the Holder For Outer Diameter Machining, CSV-NC/CSV-NC-F series.
Part Number |
---|
CSVL10NC |
CSVL12NC |
CSVR08NC |
CSVR08NC-F |
CSVR10GXNC |
CSVR10NC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Selfishly | Dimension L1 (mm) | Dimension h1 (mm) | Dimension f (mm) | Dimension h (mm) | Dimension b (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,845.41 | 1 Piece(s) | 14 Day(s) | Left-hand | 120 | 10 | 0.1 | 10 | 10 | ||
฿ 6,845.41 | 1 Piece(s) | 14 Day(s) | Left-hand | 120 | 12 | 0.1 | 12 | 12 | ||
฿ 6,845.41 | 1 Piece(s) | 14 Day(s) | Right-hand | 120 | 8 | 0.1 | 8 | 8 | ||
฿ 6,513.73 | 1 Piece(s) | 14 Day(s) | Right-hand | 120 | 8 | 0.0 to 0.1 | 8 | 8 | ||
฿ 6,845.41 | 1 Piece(s) | 14 Day(s) | Right-hand | 85 | 10 | 0.1 | 10 | 10 | ||
฿ 6,845.41 | 1 Piece(s) | 14 Day(s) | Right-hand | 120 | 10 | 0.1 | 10 | 10 |
How can we improve?
How can we improve?