(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
NGK SPARK PLUG HOLDER Throwaway Drill Holder for 4 Series Metric Size Straight Shank
Part Number |
---|
22040S-40FMS |
24040H-40FMS |
24540S-40FMSW-70 |
25040S-40FMS |
26040S-40FMS |
27040S-40FMS |
29040S-40FMS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L (mm) | Maximum Machining Length (mm) | Body Length (mm) | Shank Diameter x Length (mm) | Shape | Long Holder Size |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,770.69 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 249.4 | 130.2 | 184.2 | ø40.0 x 70.0 | S-1 | - | ||
฿ 23,723.53 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 351 | 231.8 | 285.8 | ø40.0 x 70.0 | S-2 | - | ||
฿ 36,816.91 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 487.75 | 350.0 | 419.75 | ø40.0 x 68.0 | S-3 | L | ||
฿ 27,318.90 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 541.5 | 422.3 | 476.3 | ø40.0 x 70.0 | S-3 | L | ||
฿ 37,631.03 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 649.5 | 525.0 | 579.5 | ø40.0 x 70.0 | S-3 | L | ||
฿ 37,631.03 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 744.7 | 625.5 | 679.5 | ø40.0 x 70.0 | S-3 | XL | ||
฿ 46,013.40 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 998.7 | 879.5 | 933.5 | ø40.0 x 70.0 | S-3 | 3XL |
Loading...
Hole diameter (drill diameter) D(mm) | 46.99 to 65.28 | Shank Type | straight shank | Pipe Screw | 1/4" |
---|---|---|---|---|---|
Applicable Clamp Screw | 7514-IP20-10 | Applicable Screwdriver | 8IP-20 (Sold Separately) | Accessories | Clamp Screw x 4, Screw Seizing Prevention Agent (Easy-Break) |
How can we improve?
How can we improve?