1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Drill, 2/2.5 Series Holder, Morse Taper Shank (22020S-004M)

JTK1 CUTTING TOOLS

Throw-Away Drill, 2/2.5 Series Holder, Morse Taper Shank (22020S-004M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series. Periodically replace the holder after the tip has been exchanged about 100 times.

Product Description

A holder for 2/2.5 Series Indexable Drills that excels in high-speed, high-feed machining, large-diameter, deep-hole machining, and low-resistance, high-precision machining.

Part Number
22020S-004M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Maximum Machining Length
(mm)
Body Length
(mm)
Pipe Screw Shape Applicable Coolant Adapter

฿ 16,313.27

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 24.41 to 35.05273.885.7160.41/8"M-12T-3SRM

Loading...

  1. 1

Basic Information

Shank Type Taper shank Tapered Shank MT No. #4 Applicable Clamp Screw 7495-IP15-10
Applicable Screwdriver 8IP-15 (Sold Separately) Accessories Clamp Screw x 4, Screw Seizing Prevention Agent (Easy-Break)

Please check the type/dimensions/specifications of the part 22020S-004M in the Throw-Away Drill, 2/2.5 Series Holder, Morse Taper Shank series.

Products with similar specification

Part Number
22025S-004M
23020H-004M
23025H-004M
24020H-004M
24025H-004M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Maximum Machining Length
(mm)
Body Length
(mm)
Pipe Screw Shape Applicable Coolant Adapter

฿ 17,519.36

1 Piece(s) 13 Day(s) 30.00 to 35.0528185.7167.61/4"M-12T-4SRM

฿ 19,102.37

1 Piece(s) 13 Day(s) 24.41 to 35.05324.6136.5211.21/8"M-22T-3SRM

฿ 19,102.37

1 Piece(s) 13 Day(s) 30.00 to 35.05331.8136.5218.41/4"M-22T-4SRM

฿ 19,102.37

1 Piece(s) 13 Day(s) 24.41 to 35.05375.4187.3262.01/8"M-22T-3SRM

฿ 20,157.70

1 Piece(s) 13 Day(s) 30.00 to 35.05382.6187.3269.21/4"M-22T-4SRM