1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Drill, 0/0.5 Series Holder, Morse Taper Shank

Throw-Away Drill, 0/0.5 Series Holder, Morse Taper Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,071.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series. Periodically replace the holder after the tip has been exchanged about 100 times.

Product Description

A holder for 0/0.5 Series Indexable Drills that excels in high-speed, high-feed machining, large-diameter, deep-hole machining, and low-resistance, high-precision machining.

Part Number
22000S-002M
22005S-002M
24000H-002M
24005H-002M
25005H-002M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Maximum Machining Length
(mm)
Body Length
(mm)
Applicable Clamp Screw Shape Long Holder Size

฿ 13,071.88

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 12.98 to 17.65164.335.092.472556-IP8-10M-1-

฿ 13,071.88

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 15.50 to 17.65164.335.092.472567-IP8-10M-1-

฿ 14,654.88

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 12.98 to 17.65192.963.5121.072556-IP8-10M-2-

฿ 14,654.88

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 15.50 to 17.65192.963.5121.072567-IP8-10M-2-

฿ 15,257.93

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 15.50 to 17.65243.7114.3171.872567-IP8-10M-2L

Loading...

  1. 1

Basic Information

Shank Type Taper shank Pipe Screw 1/16" Tapered Shank MT No. #2
Applicable Screwdriver 8IP-8 (Sold Separately) Accessories Clamp Screw x 4, Screw Seizing Prevention Agent (Easy-Break) Applicable Coolant Adapter 2T-2SRM