(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
NGK Spark Plug Holder Throwaway Drill Holder for 0/0.5 Series Straight Shank
Part Number |
---|
010703-104 |
21000S-10M |
22000S-075L |
22000S-22M |
22005S-075L |
23000S-22M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Maximum Machining Length (mm) | Body Length (mm) | Shank Diameter x Length (mm) | Applicable Clamp Screw | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,273.17 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 12.98 to 17.65 | 146.2 | 40.0 | 70.0 | ø25.4 x 76.2 | 72556-IP8-10 | I-3 | ||
฿ 20,534.61 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 12.98 to 17.65 | 70 | 20.0 | 30.0 | ø10.0 x 40.0 | 72556-IP8-10 | I-4 | ||
฿ 13,071.88 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 12.98 to 17.65 | 115.9 | 34.9 | 58.3 | ø19.05 x 60.3 | 72556-IP8-10 | I-2 | ||
฿ 21,001.97 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 12.98 to 17.65 | 152.7 | 35.0 | 62.7 | ø22 x 90.0 | 72556-IP8-10 | I-3 | ||
฿ 13,071.88 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 15.50 to 17.65 | 115.9 | 34.9 | 58.3 | ø19.05 x 60.3 | 72567-IP8-10 | I-2 | ||
฿ 21,001.97 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 12.98 to 17.65 | 145 | 65.0 | 95.0 | ø22 x 50.0 | 72556-IP8-10 | I-3 |
Loading...
Shank Type | straight shank | Pipe Screw | 1/8" | Applicable Screwdriver | 8IP-8 (Sold Separately) |
---|---|---|---|---|---|
Accessories | Clamp Screw x 4, Screw Seizing Prevention Agent (Easy-Break) |
How can we improve?
How can we improve?