(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
NGK Spark Plug Holder Throwaway Drill Holder for 0/0.5 Series Metric Size Straight Shank
Part Number |
---|
22005S-20FMS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Maximum Machining Length (mm) | Body Length (mm) | Applicable Clamp Screw | Shape | Long Holder Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,524.17 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 15.50 to 17.65 | 113.5 | 34.9 | 66.3 | 72567-IP8-10 | S-2 | - |
Loading...
Shank Type | straight shank | Shank Diameter x Length(mm) | ø20.0 x 50.0 | Pipe Screw | 1/8" |
---|---|---|---|---|---|
Applicable Screwdriver | 8IP-8 (Sold Separately) | Accessories | Clamp Screw x 4, Screw Seizing Prevention Agent (Easy-Break) |
Please check the type/dimensions/specifications of the part 22005S-20FMS in the Throw-Away Drill, 0/0.5 Series Holder, Metric Size Straight Shank series.
Part Number |
---|
21000S-20FMS |
21005S-20FMS |
22000S-20FMS |
24000H-20FMS |
24005H-20FMS |
25000H-20FMS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Maximum Machining Length (mm) | Body Length (mm) | Applicable Clamp Screw | Shape | Long Holder Size |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,524.17 | 1 Piece(s) | 5 Day(s) | 12.98 to 17.65 | 97.6 | 22.2 | 50.4 | 72556-IP8-10 | S-1 | - | ||
฿ 13,524.17 | 1 Piece(s) | 5 Day(s) | 15.50 to 17.65 | 97.6 | 22.2 | 50.4 | 72567-IP8-10 | S-1 | - | ||
฿ 12,190.22 | 1 Piece(s) | 5 Day(s) | 12.98 to 17.65 | 113.5 | 34.9 | 66.3 | 72556-IP8-10 | S-2 | - | ||
฿ 15,785.60 | 1 Piece(s) | 5 Day(s) | 12.98 to 17.65 | 142.1 | 63.5 | 94.9 | 72556-IP8-10 | S-3 | - | ||
฿ 14,225.51 | 1 Piece(s) | 5 Day(s) | 15.50 to 17.65 | 142.1 | 63.5 | 94.9 | 72567-IP8-10 | S-3 | - | ||
฿ 14,700.11 | 1 Piece(s) | 5 Day(s) | 12.98 to 17.65 | 192.9 | 114.3 | 145.7 | 72556-IP8-10 | S-3 | L |
How can we improve?
How can we improve?