(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A holder dedicated to indexable drills that can achieve a wide range of drilling diameters with the tip exchange method and is easy to replace inserts.
Part Number |
---|
210Y0S-16FMS |
220Y0S-20FMS |
240Y0H-20FMS |
250Y0H-20FMS |
270Y0S-20FMS |
290Y0S-20FMS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L (mm) | Maximum Machining Length (mm) | Body Length (mm) | Shank Diameter x Length (mm) | Pipe Screw | Shape | Long Holder Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,524.17 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 95.6 | 19.1 | 50.0 | ø16.0 x 48.0 | G: 1/16", H: 1/8" | S-1 | - | ||
฿ 12,190.22 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 111.1 | 31.8 | 63.5 | ø20.0 x 50.0 | 1/8" | S-2 | - | ||
฿ 16,313.27 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 139.7 | 60.3 | 92.1 | ø20.0 x 50.0 | 1/8" | S-3 | - | ||
฿ 16,840.93 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 190.5 | 111.1 | 142.9 | ø20.0 x 50.0 | 1/8" | S-3 | L | ||
฿ 18,574.70 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 301.7 | 222.3 | 254.1 | ø20.0 x 50.0 | 1/8" | S-2 | XL | ||
฿ 20,805.98 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 369.9 | 290.5 | 322.3 | ø20.0 x 50.0 | 1/8" | S-2 | 3XL |
Loading...
Hole diameter (drill diameter) D(mm) | 9.50 to 11.07 | Shank Type | straight shank | Applicable Clamp Screw | 7247-IP7-10 |
---|---|---|---|---|---|
Applicable Screwdriver | 8IP-7 (Sold Separately) | Accessories | Clamp Screw x 4, Screw Seizing Prevention Agent (Easy-Break) |
How can we improve?
How can we improve?