1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Drill, For Full Radius Machining SR Tip 0 Series (Part Number)

Throw-Away Drill, For Full Radius Machining SR Tip 0 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,043.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series.

Product Description

NGK SPARK PLUG Tip (For Drill) Throwaway Drill SR Tip 0 Series for Full R Machining

Part Number
150N-13-SR
150N-14-SR
150N-15-SR
150N-16-SR
150N-17-SR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension R
(mm)

฿ 8,043.65

MILLING 2 Piece(s) 13 Day(s) 6.5

฿ 8,043.65

MILLING 2 Piece(s) 13 Day(s) 7.0

฿ 8,043.65

MILLING 2 Piece(s) 13 Day(s) 7.5

฿ 8,043.65

MILLING 2 Piece(s) 13 Day(s) 8.0

฿ 8,043.65

MILLING 2 Piece(s) 13 Day(s) 8.5

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron Tool Material Type Powder high-speed steel Coating Y/N Available
Coating Type TiCN