1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Drill, For Full Radius Machining SR Tip Y Series

MILLING

Throw-Away Drill, For Full Radius Machining SR Tip Y Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,234.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series.

Product Description

SR insert for Y Series Indexable Drills that does not need step feed, shortens machining time, and allows full round chamfering at the bottom of the hole.

Part Number
15YN-10-SR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,234.51

MILLING 2 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron Tool Material Type Powder high-speed steel Coating Y/N Available
Coating Type TiCN Dimension R(mm) 5.0

Please check the type/dimensions/specifications of the part 15YN-10-SR in the Throw-Away Drill, For Full Radius Machining SR Tip Y Series series.