1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Drill, 90° Angled Tip 3 Series (153T-0116-SP)

MILLING

Throw-Away Drill, 90° Angled Tip 3 Series (153T-0116-SP)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series.

Product Description

90° tip angle insert for 3 Size Series Indexable Drills that can be used for center countersinking and chamfering, and forms an effective positive rake angle shape.

Part Number
153T-0116-SP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)

฿ 8,230.60

MILLING 2 Piece(s) 13 Day(s) 38.1

Loading...

  1. 1

Basic Information

work material general steel / Aluminum Tool Material Type Powder high-speed steel Coating Y/N Available
Coating Type TiN Dimension C (Dia)(mm) ø8.8 Minimum Pilot Hole Diameter ø10.0 mm

Please check the type/dimensions/specifications of the part 153T-0116-SP in the Throw-Away Drill, 90° Angled Tip 3 Series series.

Products with similar specification

Part Number
153T-0128-SP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)

฿ 8,230.60

2 Piece(s) 13 Day(s) 47.63