1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Drill, 90° Angled Tip 2 Series

MILLING

Throw-Away Drill, 90° Angled Tip 2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,358.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series.

Product Description

90° tip angle insert for 2 Size Series Indexable Drills that can be used for center countersinking and chamfering, and forms an effective positive rake angle shape.

Part Number
152T-0108-SP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,358.13

MILLING 2 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 31.75 work material general steel / Aluminum Tool Material Type Powder high-speed steel
Coating Y/N Available Coating Type TiN Dimension C (Dia)(mm) ø6.4
Minimum Pilot Hole Diameter ø7.0 mm

Please check the type/dimensions/specifications of the part 152T-0108-SP in the Throw-Away Drill, 90° Angled Tip 2 Series series.