1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Drill, Standard GEN2 4 Series Tip (154N-53)

MILLING

Throw-Away Drill, Standard GEN2 4 Series Tip (154N-53)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series.

Product Description

NGK SPARK PLUG Tip (For Drill) Throwaway Drill Standard GEN2 Tip for 4 Series

Part Number
154N-53
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
work material Coating Type Shape

฿ 5,519.90

MILLING 2 Piece(s) 13 Day(s) 53general steel[○] / Cast Iron[○]TiCNStandard

Loading...

  1. 1

Basic Information

Tool Material Type Powder high-speed steel Coating Y/N Available

Please check the type/dimensions/specifications of the part 154N-53 in the Throw-Away Drill, Standard GEN2 4 Series Tip series.

Products with similar specification

Part Number
154N-50
154N-51
154N-54
154N-55
154N-58
154N-59-HI
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
work material Coating Type Shape

฿ 5,519.90

2 Piece(s) 13 Day(s) 50Cast Iron[◯] / general steel[◯]TiCNStandard

฿ 5,519.90

2 Piece(s) 13 Day(s) 51Cast Iron[◯] / general steel[◯]TiCNStandard

฿ 5,519.90

2 Piece(s) 13 Day(s) 54Cast Iron[◯] / general steel[◯]TiCNStandard

฿ 5,519.90

2 Piece(s) 13 Day(s) 55Cast Iron[◯] / general steel[◯]TiCNStandard

฿ 5,519.90

2 Piece(s) 13 Day(s) 58Cast Iron[◯] / general steel[◯]TiCNStandard

฿ 5,519.90

2 Piece(s) 13 Day(s) 59Cast Iron[◯] / general steel[◯]TiCNStandard