(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
NGK SPARK PLUG Tip (For Drill) Throwaway Drill Standard GEN2 Tip for 3 Series
work material | general steel / Cast Iron / Titanium | Tool Material Type | Powder high-speed steel | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | For General Steels (AlCrN, etc.) | Shape | GEN2 |
Please check the type/dimensions/specifications of the part 453H-36 in the Throw-Away Drill, Standard GEN2 3 Series Tip series.
Part Number |
---|
453H-35.5 |
453H-36.5 |
453H-37 |
453H-37.5 |
453H-38 |
453H-38.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) |
---|---|---|---|---|---|
฿ 4,193.19 | 2 Piece(s) | 5 Day(s) | 35.5 | ||
฿ 4,193.19 | 2 Piece(s) | 5 Day(s) | 36.5 | ||
฿ 4,193.19 | 1 Piece(s) | 5 Day(s) | 37 | ||
฿ 4,193.19 | 1 Piece(s) | 5 Day(s) | 37.5 | ||
฿ 3,786.73 | 1 Piece(s) | 5 Day(s) | 38 | ||
฿ 3,786.73 | 1 Piece(s) | 5 Day(s) | 38.5 |
How can we improve?
How can we improve?